??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22380.0135 Ball Lock Pins,self-locking, with standard handle
HELP_VARIABLE
Company
Halder
Description
EH 22380. - Ball Lock Pins,self-locking, with standard handle, precipitation-hardened
Bill of material
22380.0135 Ball Lock Pins,self-locking, with standard handle
BESTNR
Ref. No.
22380.0135
MAT
Material
Stainless steel 1.4542, precipitation-hardened
D1
-0.04/-0.08
25 mm
L1
+0.6
110 mm
D2
30.8 mm
D3
28 mm
L2
±1
22.0 mm
L3
50.1 mm
H11
Locating hole H11
25
SG
shearing resistance, double, 1.4542 min.
631 kN
G
Weight
620 g
Embedded user actions